Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
TE Connectivity
Description
1857381-1
Bill of material
1857381-1
Part Number
1857381-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1857381-1
TE Internal Description
66 MOD JACK
Connector Product Type
Connector Assembly
Modular Jack & Plug Interface Type
RJ25
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Connector System
Cable-to-Board
Grounding Options
None
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Status Indicator
None
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
PCB Mount Orientation
Vertical
Number of Positions
6
Number of Loaded Positions
6
Keyed
No
Connector Profile
Standard
Modular Jack Latch Orientation
Standard - Latch Down
Contact Underplating Material
Nickel
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Gold Flash over Palladium Nickel
Contact Current Rating Max
1.5 A
PCB Contact Termination Area Plating Material
Tin
PCB Termination Area Plating Finish
Matte
Termination Method to Printed Circuit Board
Surface Mount
Connector Mounting Type
Board Mount
Panel Mount Feature
Without
Mating Entry Location
Top
Housing Color
Black
Housing Material
PA 9T GF
Centerline
1.02 mm [ .04 in ] Pitch
Connector Height
12.7 mm [ .5 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-40 - 70 C [ -40 - 158 F ]
Shielded
No
Circuit Application
Signal
Performance Category
Cat 3
UL Flammability Rating
UL 94V-0
Packaging Method
Reel, Tape & Reel
Packaging Quantity
2100
Packaging Reel Diameter
36 cm
Comment
Embossed tape according to EIA 481-3., Surface can be used for application by Type II SMD Machine., This Invertible Modular Jack can also be applied hanging through a hole in the PC Board. (See PCB Layout)
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Footprint by Ultralibrarian