Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
184240-1
Bill of material
184240-1
Part Number
184240-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
184240-1
TE Internal Description
1 POS. PLUG ASSY, KEY B
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device, Wire-to-Wire
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Number of Positions
1
Number of Rows
1
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125 V
Operating Voltage
125 VAC
Operating Voltage
125 VDC
Color
Black
Cable Exit Angle
180
Body Material
PBT GF
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
No
Width
17.3 mm [ .681 in ]
Height
27.6 mm [ 1.09 in ]
Length
22 mm [ .87 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
UL Flammability Rating
UL 94-HB
Packaging Method
Package
Packaging Quantity
2300
Connector Position Assurance Capable
No
Serviceable
Yes
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian