Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
184212-1
Bill of material
184212-1
Part Number
184212-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
184212-1
TE Internal Description
2 POS. PLUG ASSY, KEY A
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device, Wire-to-Wire
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Number of Positions
2
Number of Rows
1
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125 V
Operating Voltage
125 VAC
Operating Voltage
125 VDC
Color
Black
Cable Exit Angle
180
Body Material
PA GF
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
No
Centerline
5 mm [ .197 in ] Pitch
Width
24.05 mm [ .947 in ]
Height
27.6 mm [ 1.09 in ]
Length
22 mm [ .87 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
UL Flammability Rating
UL 94-HB
Packaging Method
Package
Packaging Quantity
1800
Connector Position Assurance Capable
No
Serviceable
Yes
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian