Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
1838420-3
Bill of material
1838420-3
Part Number
1838420-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1838420-3
TE Internal Description
M12 Mtl MALE PNL CONN. PCB, Fr
Product Type
Connector
Connector System
Wire-to-Board, Wire-to-Panel
Sealable
Yes
Connector Style
Plug
Number of Positions
5
Preloaded
Yes
Environmental Protection
With
Environmental Protection Type
Sealed
Contact Layout Arrangement
Circular
Contact Type
Pin
Panel Mount Feature
With
Connector Mounting Type
Panel
Mating Alignment Type
Keyed
Mating Alignment
With
Flange
With
Assembly Length
26 mm
Operating Temperature Range
-25 - 90 C
Packaging Quantity
50
Field Serviceable
No
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian