Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
181446-000
Bill of material
181446-000
Part Number
181446-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
181446-000
TE Internal Description
MTC100-JB2-S34
Alias #
5-1191318-4
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
50.8 [2]
Product Size
2
Product Type
Contact Insert
Number of Positions
20
Keying
B
Insert Style
Socket
Color
Black
Insert Type
Environmental
Interfacial Seal
Without
Module Material
High Grade Polyarylene Thermoplastic
Rear Grommet
Without
Material
Tin
Contact Type
Socket
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
For Use With
Round Wire
Packaging Quantity
1
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian