Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
177915-9
Bill of material
177915-9
Part Number
177915-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
177915-9
TE Internal Description
POWER DBL LOCK REC CONT
Connector System
Wire-to-Board, Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Barrel Type
Open Barrel
Discrete Wire Type
Stranded
Operating Voltage
300 VAC
Contact Length
.559 in
Contact Shape & Form
Square
Contact Type
Receptacle
Contact Mating Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Retention Within Housing
With
Contact Classification
Power
Contact Base Material
Copper Alloy
Contact Current Rating Max
10 A
Contact Mating Area Plating Thickness
.8 - 1 um [ 31.49 - 39.36 uin ]
Contact Termination Area Plating Thickness
.8 - 1 um [ 31.49 - 39.36 uin ]
Termination Method to Wire & Cable
Crimp
Termination End Plating Thickness
31.49 - 39.36 uin
Termination End Plating Material
Pre-Tin
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
1.8 - 3.1 mm [ .071 - .122 in ]
Wire Size
20 - 16 AWG
Wire Size
.5 - 1.25 mm2
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
For Use With
Plug Housing
For Multiple Crimp
No
VDE Tested
Yes
AgencyStandard
CSA, UL, VDE
CSA Certified
Yes
UL File Number
E28476
CSA File Number
LR 7189
CSA Rating
Certified
Packaging Quantity
4000
Packaging Method
Reel
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian