Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
176765-1
Bill of material
176765-1
Part Number
176765-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
176765-1
TE Internal Description
AMP LATTICE CONN 28P COVER KIT
Kit Type
Cable Clamp Kit
Product Type
Connector Kit
Number of Positions
28
Number of Rows
4
Cable Exit Angle
180
Cable Clamp Material
Steel
Screw Material
Steel
Lock Lever Material
Stainless Steel
Housing Material
Nylon
Cable Outside Diameter
10.6 mm [ .417 in ]
Shielded
Yes
Packaging Quantity
25
Packaging Method
Box
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian