카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
176764-3
Bill of material
176764-3
Part Number
176764-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
176764-3
TE Internal Description
LATTICE CONN 12P RANGLE CKIT
Kit Type
Cable Clamp Kit
Product Type
Connector Kit
Number of Positions
12
Number of Rows
3
Operating Voltage
250 VAC
Cable Exit Angle
90
Cable Clamp Material
Steel
Screw Material
Steel
Housing Color
Gray
Cable Outside Diameter
9.4 mm [ .37 in ]
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Packaging Quantity
25
Packaging Method
Box
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian