Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1743492-1
Bill of material
1743492-1
Part Number
1743492-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1743492-1
TE Internal Description
BLOWER MOTOR 3P PLUG HSG
Connector Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
3
Number of Rows
1
Operating Voltage
50 VAC
Operating Voltage
50 VDC
Contact Type
Pin
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
Mating Retention Type
Latch
PCB Mount Retention
Without
Panel Mount Feature
Without
Mating Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Housing Material
PCPET
Centerline
4.1 mm [ .161 in ] Pitch
Housing Color
Natural
Housing Entry Configuration
Both Ends Closed
Connector Height
4.9 mm [ .19257 in ]
Connector Length
20.3 mm [ .79779 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Packaging Method
Bag
Packaging Quantity
1000
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian