Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1740317-2
Bill of material
1740317-2
Part Number
1740317-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1740317-2
TE Internal Description
NECTOR S DISTRIBUTOR ASSY 7 POS WHITE
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Style
Outlet
WireCable Type
Discrete Wire
Product Type
Connector
Keying Arrangement
HV-1
Number of Positions
7
Preloaded
Yes
Voltage
250 VAC
Contact Type
Pin
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Color
White
Circuit Application
Power
VDE Tested
Yes
Packaging Method
Box
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian