Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
1738149-2
Bill of material
1738149-2
Part Number
1738149-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1738149-2
TE Internal Description
GPRBN22SA
Product Type
Insert
Number of Positions
22
Keying
A
Insert Style
Socket
Insert Type
Non-Environmental
Interfacial Seal
Without
Module Material
Thermoplastic, Thermoset
Rear Grommet
Without
Contact Type
Socket
Contact Insert Pole Configuration
22
Wire Size
16, 20 AWG
For Use With
GPRB
Packaging Quantity
1
Packaging Method
Package
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian