Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
1738099-1
Bill of material
1738099-1
Part Number
1738099-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1738099-1
TE Internal Description
Insert Asy,Socket,Arr 06,Environ,Key A
Product Type
Insert
Number of Positions
6
Keying
A
Insert Style
Socket
Insert Type
Environmental
Interfacial Seal
With
Module Material
Thermoplastic, Thermoset
Rear Grommet
With
Contact Type
Socket
Contact Insert Pole Configuration
6
Wire Size
6, 12 AWG
For Use With
GPRB
Packaging Quantity
1
Packaging Method
Package
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian