Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1734774-5
Bill of material
1734774-5
Part Number
1734774-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1734774-5
TE Internal Description
PCI EXP 3.1L 64 POS WHT GF
Connector System
Board-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
64
PCB Mount Orientation
Vertical
Ejector
Without
Number of PCB Mount Retention Features
2
Operating Voltage
50 VAC
Product Weight
3.85 g [ .136 oz ]
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
PCB Contact Termination Area Plating Material Finish
Matte
Contact Mating Area Plating Material
Gold Flash
Contact Mating Area Plating Material Thickness
15 uin
Contact Current Rating Max
1.1 A
PCB Contact Termination Area Plating Material Thickness
2.54 um
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
3.1 mm [ .122 in ]
Connector Mounting Type
Board Mount
Housing Material
PA 9T GF
Centerline
1 mm [ .039 in ] Pitch
Housing Color
White
PCB Thickness
2.39 mm [ .094 in ] Recommended
PCB Thickness
1.57 mm [ .062 in ] Accepted
Connector Height
10 mm [ .394 in ]
Connector Width
8.8 mm [ .346 in ]
Connector Length
39 mm [ 1.535 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Bus Type
PCI Express
PCI Generation
II & III
Packaging Method
Box & Tray, Tray
Packaging Quantity
60
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian