Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
1589455-8
Bill of material
1589455-8
Part Number
1589455-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1589455-8
TE Internal Description
SSL009PC0DC006N = WDUALOBE
Housing Type
Plug
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Connector Assembly
WireCable Type
Stranded
Shape
Rectangular
Product Style
Assembly
Number of Positions
9
Number of Rows
1
Panel Gasket
Without
Number of Cavities
9
Operating Voltage
500 VAC
Contact Underplating Material
Nickel
Contact Plating Material
Gold
Contact Current Rating Max
1 A
Contact Type
Pin
Contact Layout
In-line
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Jackscrew
Contact Retention
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline
.64 mm [ .025 in ] Pitch
Housing Material
LCP (Liquid Crystal Polymer)
Wire Size
.08 - .09 mm2
Wire Size
28 AWG
Operating Temperature Range
-200 - 200 C [ -328 - 392 F ]
Shielded
No
Circuit Application
Signal
Packaging Quantity
1
Packaging Method
Package
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian