Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
1586841-2
Bill of material
1586841-2
Part Number
1586841-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1586841-2
TE Internal Description
VAL-U-LOK SKT 16AWG BR AU LP
Connector System
Wire-to-Board, Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Operating Voltage
600 VAC
Contact Type
Socket
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Retention Within Housing
With
Contact Classification
Signal
Contact Base Material
Brass
Contact Current Rating Max
9 A
Contact Mating Area Plating Thickness
.76 um [ 29.92 uin ]
Contact Design
Single Beam
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
1.8 - 3.1 mm [ .071 - .12 in ]
Wire Size
16 AWG
Wire Size
1.25 - 1.4 mm2
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
UL Rating
Recognized
UL Flammability Rating
UL 94V-0
VDE Tested
No
UL File Number
E28476
CSA File Number
208567
AgencyStandard
CSA, UL
Packaging Quantity
500
Packaging Method
Loose Piece
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian