Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
1544458-4
Bill of material
1544458-4
Part Number
1544458-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1544458-4
TE Internal Description
BOITIER PC 8 MM 2
Alias #
P801008494401
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
No
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Connector & Contact Terminates To
Wire & Cable
Strain Relief
No
Number of Positions
2
Number of Rows
1
Color
White
Cable Exit Angle
180
Body Material
PA
Mating Tab Width
8 mm [ .315 in ]
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
Yes
Centerline
10.9 mm [ .429 in ] Pitch
Width
32.5 mm [ 1.27 in ]
Height
11.8 mm [ .464 in ]
Length
22.6 mm [ .889 in ]
Circuit Application
Power
Packaging Method
Box
Packaging Quantity
1500
Connector Position Assurance Capable
No
Serviceable
No
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian