Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1532274-2
Bill of material
1532274-2
Part Number
1532274-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1532274-2
TE Internal Description
M8351325-A01CP = MCKS-C2-P-9SST1
Mil-Spec
M8351325-A01CP
Alias #
MCKS-C2-P-9SST1
Connector & Housing Type
Receptacle
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Connector
Number of Positions
9
Preloaded
Yes
Lead Length
2.77 mm [ .109 in ]
Shell Plating Material
Cadmium
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Socket
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian