Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1532267-2
Bill of material
1532267-2
Part Number
1532267-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1532267-2
TE Internal Description
M8351322-B01CP = MCKS-C2-P-15PST1
Mil-Spec
M8351322-B01CP
Alias #
MCKS-C2-P-15PST1
Connector & Housing Type
Plug
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Connector
Number of Positions
15
Preloaded
Yes
Lead Length
2.77 mm [ .109 in ]
Shell Plating Material
Cadmium
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Pin
Mounting Hardware
Jackpost Assembly
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian