Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1532257-4
Bill of material
1532257-4
Part Number
1532257-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1532257-4
TE Internal Description
M8351312-H01NP = MCKS-N1-S-100PRT1
Mil-Spec
M8351312-H01NP
Alias #
MCKS-N1-S-100PRT1
Connector & Housing Type
Plug
Connector & Contact Terminates To
Printed Circuit Board
Wire Type
Solid
Product Type
Connector
PCB Mount Orientation
Right Angle
Number of Positions
100
Preloaded
Yes
Lead Length
2.77 mm [ .109 in ]
Shell Plating Material
Electroless Nickel
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Pin
Mounting Hardware
Jackpost Assembly
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian