Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1532172-9
Bill of material
1532172-9
Part Number
1532172-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1532172-9
TE Internal Description
M8351304-B13N, MCKS-N1-B-15S6G1-72.0
Mil-Spec
M8351304-B13N
Alias #
094-6226-0013, MCKS-N1-B-15S6G1-72.0
Connector & Housing Type
Receptacle
Connector System
Cable-to-Board
Connector & Contact Terminates To
Wire & Cable
Number of Positions
15
Contact Current Rating Max
3 A
Mounting Hardware
None
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Signal
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian