Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
151640-000
Bill of material
151640-000
Part Number
151640-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
151640-000
TE Internal Description
MTCPQKT1P2PFDC
Alias #
3-1201239-9
Housing Type
EME Mount
Kit Type
Connector Kit
Product Type
Connector Kit
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Type
Connector Assembly Kit
Boxmount
No
Shell Size
25.4 [1.0]
PCB Mount Orientation
Vertical
Number of Positions
20
Number of Rows
2
Panel Gasket
Without
Keying
DC
Operating Voltage
1500 VAC
Operating Voltage
954 VDC
Plating Material
Nickel
Contact Plating Material
Gold, Nickel
Contact Current Rating Max
5 A
Contact Type
Pin
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Jackscrew
Contact Retention
With
Connector Mounting Type
Fixing Screw
Flange
Without
Mating Hardware
Quick Disconnect
Centerline
2.54 mm [ .1 in ] Pitch
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Shielded
No
Circuit Application
Power & Signal
Option
With Cable Clamp and With Ears On Shell
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian