Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
146897-1
Bill of material
146897-1
Part Number
146897-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
146897-1
TE Internal Description
1FHP,64,30AP,S,C,S08
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Columns
32
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
64
Board-to-Board Configuration
Mezzanine
Operating Voltage
250 VAC
Insulation Resistance
2 MOhm
Differential Signaling
Yes
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Single Beam
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
Contact Type
Pin
Contact Current Rating Max
1 A
PCB Contact Termination Area Plating Material Thickness
3.81 um [ 150 uin ]
Contact Mating Area Length
2 mm
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
None
Mating Retention
Without
Mating Alignment
Without
Mating Alignment Type
None
PCB Mount Retention
Without
PCB Mount Alignment
With
PCB Mount Alignment Type
Locating Posts
Mating Entry Location
Top
Centerline
1 mm [ .039 in ] Pitch
Housing Color
Black
Housing Material
LCP (Liquid Crystal Polymer)
Connector Width
3.81 mm [ 150 in ]
Connector Height
6.35 mm [ .249 in ]
Stack Height
8 mm [ .315 in ]
Connector Length
34.22 mm [ 1.347 in ]
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Assembly Process Feature
Pick and Place Cover
Circuit Application
Signal
Industry Standard
IEEE 1386
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA, UL
CSA Certified
Yes
CSA File Number
LR7189
UL File Number
E28476
UL Rating
Listed
Packaging Quantity
500
Packaging Method
Tape & Reel
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian