Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1438082-1
Bill of material
1438082-1
Part Number
1438082-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1438082-1
TE Internal Description
46 WAY KEY A HARNESS PLUG ASSY
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
Integrated in Housing
Strain Relief
Add By Accessory
Row-to-Row Spacing
5.15, 6.85 mm
Row-to-Row Spacing
.203, .27 in
Number of Positions
46
Number of Rows
2, 4
Color
Black
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
.64, 1.5 mm
Mating Tab Width
.025, .059 in
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
Yes
Centerline
2.54 mm [ .1 in ] Pitch
Width
61.8 mm [ 2.433 in ]
Height
39.4 mm [ 1.551 in ]
Length
34.6 mm [ 1.362 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Signal
Degree of Protection
IP67
Packaging Method
Package
Packaging Quantity
48
Connector Position Assurance Capable
No
Serviceable
Yes
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian