카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
12331-16
Bill of material
12331-16
Part Number
12331-16
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
12331-16
TE Internal Description
CONT PIN
Mil-Spec
M39029107-622
Contact Underplating Material
Palladium Nickel
Contact Type
Pin
Contact Mating Area Plating Material
Gold Flash
Wire Contact Termination Area Plating Material
Gold Flash
Contact Size
16
Contact Current Rating Max
13 A
Termination Method to Wire & Cable
Crimp
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian