您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
1103431-1
TE Connectivity
Connectors
Circular Connectors_new
Circular Connector Contact Inserts
Powered by
CAD模型選擇
{teconnectivity/connectors/circular_connectors_new/circular_connector_contact_inserts/1103431_1.prj},{NB=1103431-1},{PN=1103431-1},{POLECONFIGURATION=12},{PACKAGINGQUANTITY=40},{SHA256=tUa2mE0GUKIb2uVN7gn6TUhro2TevvmHwDRFU/dsgt8=},{INAME=11034312d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1103431-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1103431-1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
1103431-1
Bill of material
1103431-1
Part Number
1103431-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1103431-1
TE Internal Description
MALE INSERT,CRIMP,12-POS.TYPE III+
Connector & Contact Terminates To
Wire & Cable
Product Type
Insert
Insert Style
Pin
Color
Gray
Material
PBT GF10
Contact Configuration
Crimp Terminal
Pole Configuration
12
For Use with Series
Power4Net
Packaging Quantity
40
Packaging Method
Carton
Comment
Contacts sold separately., See drawing for additional product information.
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian