Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
102802-4
Bill of material
102802-4
Part Number
102802-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
102802-4
TE Internal Description
50 MODII 2PC HDR DRRA SHRD
PCB Connector Assembly Type
PCB Mount Header
Header Type
Card Extender, Shrouded
Connector & Contact Terminates To
Printed Circuit Board
Number of Rows
2
PCB Mount Orientation
Right Angle
Number of Positions
50
Operating Voltage
250 VAC
Dielectric Withstanding Voltage Max
750 VACrms
Post Size
.64 mm [ .025 in ]
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Square
PCB Contact Termination Area Plating Material Finish
Bright
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Pin
Contact Current Rating Max
2 A
Contact Mating Area Length
8.07 mm [ .318 in ]
Contact Layout
Inline
PCB Contact Termination Area Plating Material Thickness
100 - 200 uin
Termination Post & Tail Length
3.18 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Board Retention Tail
Mating Retention
Without
Mating Alignment
With
Mating Alignment Type
Guide Pins
PCB Mount Retention
With
PCB Mount Alignment
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Connector Height
8.128 mm [ .32 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCB Thickness
1.4 mm [ .055 in ] Recommended
Operating Temperature Range
-65 - 125 C
Assembly Process Feature
None
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
7
Packaging Method
Tube
Comment
Headers with make firstbreak last posts can be made available.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian