Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
102666-9
Bill of material
102666-9
Part Number
102666-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
102666-9
TE Internal Description
130 MODII 2PC HDR DR SHRD APIN
PCB Connector Assembly Type
PCB Mount Header
Header Type
Shrouded
Connector & Contact Terminates To
Printed Circuit Board
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
130
Dielectric Withstanding Voltage Max
750 VACrms
Post Size
.64 mm [ .025 in ]
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Gold
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Pin
PCB Contact Termination Area Plating Material Thickness
15 uin
Termination Post & Tail Length
12.19 mm [ .48 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCB Mount Retention Type
ActionCompliant Tail
Mating Retention
Without
Mating Alignment
With
Mating Alignment Type
Guide Pins
PCB Mount Retention
With
PCB Mount Alignment
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCB Thickness
2.36 mm [ .093 in ] Recommended
Operating Temperature Range
-65 - 105 C
Assembly Process Feature
None
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
6
Packaging Method
Tube
Comment
Headers with ACTION PIN™ posts are for use with 2.36 [0.93] nominal or thicker PC Boards., Other header sizes can be made available upon request.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian