Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-966926-0
Bill of material
1-966926-0
Part Number
1-966926-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-966926-0
TE Internal Description
2X10P MODU 2MM PIN HDR,SMD, BLSTR
PCB Connector Assembly Type
PCB Mount Header
Header Type
Breakaway
Connector & Contact Terminates To
Printed Circuit Board
Connector Contact Load Condition
Fully Loaded
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
20
Operating Voltage
200 VAC
Dielectric Withstanding Voltage Max
650 VAC
Post Size
.5 mm [ .02 in ]
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 uin
Contact Type
Pin
Contact Current Rating Max
1 A
Contact Mating Area Length
3.45 mm [ .136 in ]
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention
Without
Centerline
2 mm [ .079 in ] Pitch
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Row-to-Row Spacing
2 mm [ .079 in ]
Operating Temperature Range
-40 - 105 C
Assembly Process Feature
Pick and Place Cover
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
1000
Packaging Method
Tape Mounted on Reel
Position Locations Omitted
None
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian