Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-917360-0
Bill of material
1-917360-0
Part Number
1-917360-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-917360-0
TE Internal Description
1.25 AF REC ASY 10P BTRAY
PCB Connector Assembly Type
PCB Mount Receptacle
Connector & Contact Terminates To
Printed Circuit Board
Number of Rows
1
PCB Mount Orientation
Right Angle
Number of Positions
10
Operating Voltage
50 VAC
Operating Voltage
50 VDC
Insulation Resistance
100 MOhm
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Tin
Contact Type
Socket
Contact Layout
Inline
Termination Post & Tail Length
3.2 mm [ .126 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
With
Mating Alignment Type
Self-Aligning (Alignment Free)
Mating Entry Location
Side
Centerline
1.25 mm [ .049 in ] Pitch
Housing Color
White
Housing Material
Nylon 66 GF
Connector Height
5.4 mm [ .213 in ]
PCB Thickness Recommended
1.6 mm
Operating Temperature Range
-30 - 105 C
UL Flammability Rating
UL 94V-0
Packaging Quantity
264
Packaging Method
Box & Tray, Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian