Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-87986-2
Bill of material
1-87986-2
Part Number
1-87986-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-87986-2
TE Internal Description
12 MODI BDMNT RCPT SR .156CL
Applied Pressure
Standard
PCB Connector Assembly Type
PCB Mount Receptacle
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
1
PCB Mount Orientation
Vertical
Number of Positions
12
Insulation Resistance
5000 MOhm
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Gold Flash
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
5 A
PCB Contact Termination Area Plating Material Thickness
1.27 um [ 50 uin ]
Contact Layout
Inline
Termination Post & Tail Length
2.85 mm [ .112 in ]
PCB Mount Retention
Without
Centerline
3.96 mm [ .156 in ] Pitch
Housing Color
Black
Housing Material
Vydyne M-344
Connector Height
7.62 mm [ .3 in ]
PCB Thickness
1.4 - 1.78 mm [ .055 - .07 in ] Recommended
Operating Temperature Range
-65 - 105 C
Assembly Process Feature
None
Approved Standards
CSA LR16455, UL E28476
UL Flammability Rating
UL 94V-2
Packaging Quantity
10
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian