Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
1-647557-8
Bill of material
1-647557-8
Part Number
1-647557-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-647557-8
TE Internal Description
CST-100 II HSG 18 POS #2 BLKD
Connector Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
18
Number of Rows
1
Mating Retention
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
2.5 mm [ .1 in ] Pitch
Housing Color
Black
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian