Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-5353206-0
Bill of material
1-5353206-0
Part Number
1-5353206-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-5353206-0
TE Internal Description
.6FHR04H,280,B,GIG,08Sn,TR,NSYes
Ground Component Type
Grounding Contact
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
280
Board-to-Board Configuration
Mezzanine
Operating Voltage
50 VAC
Insulation Resistance
2 MOhm
Dielectric Withstanding Voltage Max
200 VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Gold, Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.2 um [ 7.874 uin ]
Contact Type
Socket
Contact Current Rating Max
.5 A
PCB Contact Termination Area Plating Material Thickness
.05, 1 um
PCB Contact Termination Area Plating Material Thickness
1.9685, 39.37 uin
Contact Mating Area Length
1, 1.3 mm
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
Solder Peg
Mating Alignment
With
Mating Alignment Type
Polarization
PCB Mount Retention
With
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Centerline
.6 mm [ .024 in ] Pitch
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Connector Height
4 mm [ .157 in ]
Stack Height
4, 6, 8, 12 mm
Stack Height
.472 in
PCB Thickness Recommended
.2 in
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Assembly Process Feature
Vacuum Cover
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
650
Packaging Method
Reel
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian