Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
1-532955-7
Bill of material
1-532955-7
Part Number
1-532955-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-532955-7
TE Internal Description
110 MODII 2PC CE RCPT ASSY
PCB Connector Assembly Type
PCB Mount Receptacle
Connector & Contact Terminates To
Printed Circuit Board
Number of Rows
2
PCB Mount Orientation
Right Angle
Number of Positions
110
Operating Voltage
250 VAC
Termination Resistance
12 mOhm
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
15 uin
Contact Type
Socket
Contact Current Rating Max
3 A
Contact Layout
Inline
PCB Contact Termination Area Plating Material Thickness
50 - 100 uin
Termination Post & Tail Length
2.92 mm [ .115 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Retention
Without
Mating Alignment
With
Mating Alignment Type
Guide Pin Slots
PCB Mount Retention
Without
PCB Mount Alignment
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Connector Height
6.05 mm [ .24 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-65 - 105 C
Housing Temperature Rating
High
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
15
Packaging Method
Tube
Comment
6.50 [.256] minimum positive pin stop to prevent shorting between rows., Receptacle assemblies with low force contacts are available.
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian