Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
1-531719-4
Bill of material
1-531719-4
Part Number
1-531719-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-531719-4
TE Internal Description
2 ROW BOX PIN 160 POS RA
Mil-Spec
M55302156-14
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
2
PCB Mount Orientation
Right Angle
Number of Positions
160
Board-to-Board Configuration
Right Angle
Post Size
.41 x .46 mm [ .016 x .018 in ]
Contact Base Material
Brass
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
Contact Type
Pin
Contact Current Rating Max
3 A
Contact Mating Area Length
.205 in
PCB Contact Termination Area Plating Material Thickness
120 uin
Termination Post & Tail Length
3.18 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Mounting Hole
Mating Alignment
With
Mating Alignment Type
Polarizing Rib
PCB Mount Retention
With
Connector Mounting Type
Panel
Centerline
1.9 mm [ .075 in ] Pitch
Housing Color
Blue
Housing Material
Polyester - GF
Connector Height
13.284 mm [ .523 in ]
Row-to-Row Spacing
3.17, 3.175 mm
Row-to-Row Spacing
.125 in
Stack Height
15.24 mm [ .6 in ]
PCB Thickness
2.44 mm [ .096 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Assembly Process Feature
None
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
2
Packaging Method
Package
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian