Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-480361-0
Bill of material
1-480361-0
Part Number
1-480361-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-480361-0
TE Internal Description
03P AUTO MNL CAP HSG NATL
Connector System
Wire-to-Panel, Wire-to-Wire
Connector Style
Plug
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Housing
Product Type
Connector
Number of Positions
3
Number of Rows
1
Operating Voltage
250 VAC
Contact Type
Pin
Contact Layout
Inline
Panel Mount Feature Type
Locking Ear
Panel Mount Feature
With
Connector Mounting Type
Cable Mount (Free-Hanging), Panel
Centerline
5.08 mm [ .2 in ] Pitch
Housing Material
Nylon
Housing Color
Natural
Panel Thickness
.02 - .06 in, .51 - 1.52 mm
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
For Use With
Socket (Plug) Housing
Circuit Identification Feature
Without
VDE Tested
No
CSA File Number
LR16455
UL Flammability Rating
UL 94V-2
UL Rating
Certified, Recognized
AgencyStandard
CSA, UL
UL File Number
E28476
Packaging Quantity
1000
Packaging Method
Bag
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian