Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
1-338086-5
Bill of material
1-338086-5
Part Number
1-338086-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-338086-5
TE Internal Description
66 INV.MOD.JACK
Connector Product Type
Connector Assembly
Modular Jack & Plug Interface Type
RJ25
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Connector System
Cable-to-Board
Grounding Options
None
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Status Indicator
None
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
PCB Mount Orientation
Vertical
Number of Positions
6
Keyed
No
Connector Profile
Standard
Modular Jack Latch Orientation
Standard - Latch Down
Contact Underplating Material
Nickel
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Nickel
Contact Current Rating Max
1.5 A
PCB Contact Termination Area Plating Material
Tin
Termination Method to Printed Circuit Board
Surface Mount
Connector Mounting Type
Board Mount
Panel Mount Feature
With
Mating Entry Location
Bottom
Housing Color
Black
Housing Material
G.F. PA 9T
Centerline
1.27 mm [ .05 in ] Pitch
Connector Height
12.7 mm [ .5 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-40 - 70 C [ -40 - 158 F ]
Shielded
No
Circuit Application
Signal
Performance Category
Cat 3
UL Flammability Rating
UL 94V-0
Packaging Method
PieceReel, Tape Mounted on Reel
Packaging Quantity
300
Packaging Reel Diameter
36 cm
Comment
Surface can be used for application by Type II SMD Machine.
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian