Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-292206-8
Bill of material
1-292206-8
Part Number
1-292206-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-292206-8
TE Internal Description
MINI CT SGL DIP H 18P NAT
PCB Connector Assembly Type
PCB Mount Header
Connector System
Wire-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Right Angle
Number of Positions
18
Number of Rows
1
Operating Voltage
50 VAC
Operating Voltage
50 VDC
Contact Base Material
Brass
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Finish
Matte
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Type
Pin
Contact Current Rating Max
2 A
Mating Square Post Dimension
.5 mm [ .02 in ]
PCB Contact Termination Area Plating Material Thickness
1 - 2 um [ 39.37 - 78.73 uin ]
Contact Mating Area Length
2.4 mm [ .095 in ]
Contact Layout
Staggered
Termination Post & Tail Length
3 mm [ .118 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
PCB Mount Retention Type
Kinked Legs
Panel Mount Feature
With
PCB Mount Alignment
With
Mating Retention
With
PCB Mount Retention
With
Connector Mounting Type
Board Mount
Centerline
1.5 mm [ .059 in ] Pitch
Housing Color
Natural
Housing Material
Nylon(G.F)
Wire Size
28 - 22 AWG
PCB Thickness
1.6 mm [ .063 in ] Recommended
Connector Width
4.9 mm [ .192 in ]
Connector Height
8.45 mm [ .332 in ]
Connector Length
29.5 mm [ 1.161 in ]
Operating Temperature Range
-22 - 221 C [ -30 - 105 F ]
Assembly Process Feature
Pick and Place Cover
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA
CSA File Number
LR 7189-133
AgencyStandard Number
CSA, UL
UL File Number
E28476
Packaging Quantity
500
Packaging Method
Box & Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian