Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
1-282002-7
Bill of material
1-282002-7
Part Number
1-282002-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-282002-7
TE Internal Description
AMP MONO-SHAPE TAB CONN
Housing Type
Receptacle Housing
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Connector Assembly
WireCable Type
Stranded
Shape
Rectangular
Product Style
Assembly
Number of Positions
2
Number of Rows
1
Panel Gasket
Without
Number of Cavities
2
Operating Voltage
380 VAC
Contact Plating Material
Tin
Contact Current Rating Max
16 A
Contact Transmits
Power Typical
Contact Type
Female
Contact Layout
In-line
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Locking Latch
Contact Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline
5 mm [ .197 in ] Pitch
Housing Material
PA 6.6
Housing Color
Natural
Wire Size
.5 - 1.5 mm2
Wire Size
20 - 15 AWG
Length
9.9 mm [ .39 in ]
Height
24.5 mm [ .964 in ]
Width
14 mm [ .55 in ]
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Shielded
No
Circuit Application
Power
UL Flammability Rating
UL 94V-2
UL File Number
E28476
VDE Tested
Yes
UL Rating
Recognized
AgencyStandard
UL
Packaging Method
Tray
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian