Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-215297-8
Bill of material
1-215297-8
Part Number
1-215297-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-215297-8
TE Internal Description
18P HV100 REC CON. TE, 7.0MM
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
1
PCB Mount Orientation
Vertical
Number of Positions
18
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 uin
Contact Type
Socket
Contact Current Rating Max
3 A
PCB Contact Termination Area Plating Material Thickness
3 - 5 um [ 118.11 - 196.85 uin ]
Contact Protection Type
Closed Entry Housing
Contact Layout
Inline
Termination Post & Tail Length
3.1 mm [ .122 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Retention Solder Tails
PCB Mount Retention
With
Mating Entry Location
Top
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Green
Housing Material
Polyester - GF
Connector Height
7 mm [ .276 in ]
PCB Thickness Recommended
1.6 mm
Operating Temperature Range
-65 - 125, -55 - 105 C
Solder Process Feature
Board Standoff
UL Flammability Rating
UL 94V-0
Packaging Quantity
40
Packaging Method
Carton
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian