Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-2120319-1
Bill of material
1-2120319-1
Part Number
1-2120319-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-2120319-1
TE Internal Description
RECEPTACLE HOUSING FOR PLASTIC HOOD
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Number of Positions
13
Insert Style
Termini
Contact Type
Socket
Contact Insert Pole Configuration
13
Contact Current Rating Max
20 A
Operating Temperature Range
-40 - 85, -40 - 85 C
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian