Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
1-2040586-1
Bill of material
1-2040586-1
Part Number
1-2040586-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-2040586-1
TE Internal Description
DYNAMIC D4200 TAB CONT SLP LONG
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Discrete Wire Type
Stranded
Barrel Type
Open Barrel
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Underplating Material
Nickel
Contact Length
25.5 mm [ 1 in ]
Contact Type
Tab
Contact Mating Area Plating Material
Gold
Contact Retention Within Housing
With
Contact Classification
Power
Contact Base Material
Copper Alloy
Contact Current Rating Max
24 A
Contact Mating Area Plating Thickness
.38 um [ 15 uin ]
Underplate Material Thickness
1.3 um [ 51.18 uin ]
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Accepts Wire Insulation Diameter Range
1.8 - 3.23 mm [ .071 - .127 in ]
Wire Size
20 - 16 AWG
Wire Size
.5 - 1.42 mm2
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
For Use With
Receptacle (Socket) Contact
Wire Range Mark
S
Packaging Quantity
500
Packaging Method
Bag
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian