您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
1-1871673-3
TE Connectivity
Connectors
Rectangular Connectors_new
Standard Rectangular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors_new/standard_rectangular_connectors/1_1871673_3.prj},{NB=1-1871673-3},{PN=1-1871673-3},{SERIESNUMBER=1000},{NUMBEROFPOSITIONS=6},{NUMBEROFROWS=2},{OPERATINGVOLTAGEVAC=250},{OPERATINGVOLTAGEVDC=250},{CONTACTCURRENTRATINGMAXA=5},{PACKAGINGQUANTITY=46},{SHA256=sJGlC1wsUJTuXzaWZ1PbPsWAXoDkTeIDEcmuMrDQIxo=},{INAME=12d18716732d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
1-1871673-3
Bill of material
1-1871673-3
Part Number
1-1871673-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1871673-3
TE Internal Description
DYNAMIC 1200D HDR ASSY H 6P BLACK TIN
Header Type
Shrouded
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Insertion Force Type
High
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Glow Wire Rating
Standard Part - Not Glow Wire
Connector Type
Header
Strain Relief
Without
Series Number
1000
PCB Mount Orientation
Right Angle
Number of Positions
6
Number of Rows
2
Keying
X
Preloaded
Yes
Operating Voltage
250
VAC
Operating Voltage
250
VDC
Contact Plating Material
Tin
Contact Current Rating Max
5
A
ShuntsShorting Bars
Without
Tail Plating Thickness
.8 um [ 31.496 uin ]
Contact Type
Tab
Contact Layout
Matrix
Multiple Contact Types
Without
Contact Style
Right Angle
Tail Plating Material
Tin
Contact Transmits
Signal (Data)
Typical
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Latch
PCB Mount Retention
With
PCB Mount Retention Type
Retention Leg
Contact Retention
Without
Connector Mounting Type
Board Mount
Lock Type
Latch
Centerline
2.5 mm [ .098 in ]
Pitch
Housing Color
Black
Housing Material
Polyester GF
Row-to-Row Spacing
3.3 mm [ .13 in ]
Tail Length
3.1 mm [ .122 in ]
Width
15 mm [ .59 in ]
Length
10.1 mm [ .397 in ]
Height
11.8 mm [ .464 in ]
PCB Thickness
1 - 1.6 mm [ .039 - .063 in ]
Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Halogen Free
Yes
Shielded
No
Circuit Application
Power & Signal
Assembly Integration Feature
Without
For Use With
Receptacle Housing
UL Flammability Rating
UL 94V-0
VDE Tested
No
CSA Rating
Certified
UL File Number
E28476
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
Packaging Method
Box & Tube, Tube
Packaging Quantity
46
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian