Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
1-179188-3
Bill of material
1-179188-3
Part Number
1-179188-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-179188-3
TE Internal Description
DYNAMIC H HDR ASSY SMT 8PSGL
Header Type
Shrouded
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Insertion Force Type
High
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Glow Wire Rating
Standard Part - Not Glow Wire
Connector Type
Header
Strain Relief
Without
Series Number
3000
Product Style
Assembly
PCB Mount Orientation
Right Angle
Number of Positions
8
Number of Rows
1
Preloaded
Yes
Operating Voltage
250 VAC
Operating Voltage
250 VDC
UL Voltage Rating
250 VDC
UL Voltage Rating
250 VAC
Contact Plating Material
Gold
Contact Current Rating Max
15 A
ShuntsShorting Bars
Without
Tail Plating Thickness
2 um [ 78.74 uin ]
Contact Type
Tab
Contact Layout
Inline
Multiple Contact Types
Without
Contact Style
Right Angle
Tail Plating Material
Tin
Contact Transmits
Power, Signal (Data) Typical
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Latch
PCB Mount Retention
With
PCB Mount Retention Type
Retention Leg
Contact Retention
Without
Lock Type
Latch
Centerline Pitch
.149 in
Housing Color
Black
Housing Material
Thermoplastic GF
Width
22.1 mm [ .87 in ]
Length
40.67 mm [ 1.6 in ]
Height
9.35 mm [ .368 in ]
PCB Thickness
1.6 mm [ .063 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Halogen Free
Yes
Shielded
No
Assembly Integration Feature
Without
For Use With
Receptacle Housing
UL Flammability Rating
UL 94V-0
VDE Tested
No
CSA Rating
Certified
UL File Number
E28476
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
Packaging Method
Box & Tube, Tube
Packaging Quantity
12
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian