Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
1-177555-2
Bill of material
1-177555-2
Part Number
1-177555-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-177555-2
TE Internal Description
DYNAMIC D-3500 HDR ASSY 12POS
Header Type
Shrouded
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Insertion Force Type
Normal
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Glow Wire Rating
Standard Part - Not Glow Wire
Connector Type
Header
Strain Relief
Without
Series Number
3000
PCB Mount Orientation
Right Angle
Number of Positions
12
Number of Rows
2
Preloaded
Yes
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Plating Material
Gold
Contact Current Rating Max
15 A
ShuntsShorting Bars
Without
Tail Plating Thickness
2 um [ 78.74 uin ]
Contact Type
Tab
Contact Layout
Matrix
Multiple Contact Types
Without
Contact Style
Right Angle
Tail Plating Material
Tin
Contact Transmits
Power, Signal (Data) Typical
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
Without
PCB Mount Retention
With
PCB Mount Retention Type
Retention Leg
Contact Retention
Without
Connector Mounting Type
Board Mount
Centerline
5.08 mm [ .2 in ] Pitch
Housing Color
Black
Housing Material
Polyester GF
Row-to-Row Spacing
5.08 mm [ .2 in ]
Tail Length
3.8 mm [ .149 in ]
Width
27.18 mm [ 1.07 in ]
Length
32.48 mm [ 1.27 in ]
Height
18.17 mm [ .715 in ]
PCB Thickness
1.6 mm [ .063 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Halogen Free
Yes
Shielded
No
Circuit Application
Power & Signal
Assembly Integration Feature
Without
For Use With
Receptacle Housing
UL Flammability Rating
UL 94V-0
VDE Tested
No
CSA Rating
Certified
UL File Number
E28476
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
Packaging Method
Box
Packaging Quantity
52
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian