Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
1-1775099-2
Bill of material
1-1775099-2
Part Number
1-1775099-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1775099-2
TE Internal Description
ATX PWR CONN 1 BDLK 4 POS
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Insertion Force Type
Normal
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Type
Connector Assembly
Prewired
No
Number of Power Positions
4
PCB Mount Orientation
Vertical
Number of Positions
4
Number of Rows
2
Preloaded
Yes
Number of Boardlocks
1 Left
Number of Signal Positions
0
Operating Voltage
250 VAC
Operating Voltage
176 VDC
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Plating Material
Tin
Contact Current Rating Max
9 A
Tail Plating Thickness
3.05 um
Contact Type
Socket
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post Length
5.7 mm
PCB Mount Alignment
With
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Latch
PCB Mount Retention
With
PCB Mount Retention Type
Boardlock
Contact Retention
With
Connector Mounting Type
Board Mount
Flange
Without
Centerline
4.2 mm [ .165 in ] Pitch
Housing Material
PA 9T
Housing Color
Ivory
Row-to-Row Spacing
4.2 mm [ .165 in ]
Tail Length
3.2 mm
Width
9.6 mm
Height
12.8 mm
Length
9.5 mm
PCB Thickness Recommended
1.6 mm
Operating Temperature Range
-25 - 85 C [ -13 - 185 F ]
High Temperature Header
No
Shielded
No
Circuit Application
Power
Assembly Integration Feature
With
Circuit Identification Feature
Without
UL Flammability Rating
UL 94V-0
AgencyStandard
UL
Packaging Method
Box & Tray, Tray
Packaging Quantity
420
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian