Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-1761616-5
Bill of material
1-1761616-5
Part Number
1-1761616-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1761616-5
TE Internal Description
STEP-Z PLUG 15MM 296P PB ST
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Pin Header
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
18
PCB Mount Orientation
Vertical
Number of Positions
296
Board-to-Board Configuration
Mezzanine
Operating Voltage
48 VAC
Insulation Resistance
18 MOhm
Dielectric Withstanding Voltage Max
500 VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Dual Beam, Single Beam, Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 29.9212 uin ]
Contact Type
Tab
Contact Current Rating Max
1 A
Contact Layout
Matrix
Termination Method to Printed Circuit Board
Surface Mount - Solder Ball
Mating Retention
With
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
1.3 mm [ .051 in ] Pitch
Housing Color
Natural
Housing Material
Thermoplastic
Connector Height
15.95 mm [ .626835 in ]
Row-to-Row Spacing
2 mm [ .0786 in ]
Stack Height
20, 26, 30 mm
Stack Height
1.181 in
PCB Thickness
1.57 mm [ .8 in ] Recommended
Operating Temperature Range
0 - 100 C [ 32 - 212 F ]
Assembly Process Feature
None
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
20
Packaging Method
Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian