Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
1-1744158-8
Bill of material
1-1744158-8
Part Number
1-1744158-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1744158-8
TE Internal Description
18P SL156 HSG WO LCK RAMP SPL MARK
Connector System
Wire-to-Board
Connector Style
Receptacle
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Type
Housing
Product Type
Connector
Number of Positions
18
Number of Rows
1
Preloaded
No
Operating Voltage
250 VAC
Contact Type
Socket
ShuntsShorting Bars
Without
Multiple Contact Types
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
3.96 mm [ .156 in ] Pitch
Housing Material
Nylon
Housing Color
Natural
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Halogen Free
No
Circuit Application
Power & Signal
For Use With
Header
Assembly Integration Feature
Without
Circuit Identification Feature
Without
UL File Number
E28476
Packaging Method
Package
Packaging Quantity
500
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian