Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-1734531-6
Bill of material
1-1734531-6
Part Number
1-1734531-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1734531-6
TE Internal Description
RCPT,2MM,16P,R ANG MT,8AU,3.ST
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Contact Load Condition
Fully Loaded
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Horizontal, Right Angle
Number of Positions
16
Board-to-Board Configuration
Right Angle
Operating Voltage
250 VAC
Dielectric Withstanding Voltage Max
650 VAC
Post Size
.5 mm [ .02 in ]
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.203 um [ 8 uin ]
Contact Type
Socket
Contact Current Rating Max
1 A
PCB Contact Termination Area Plating Material Thickness
2.54 um
Termination Post & Tail Length
3 mm [ .118 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
2 mm [ .079 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
2 mm [ .079 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
Approved Standards
UL E28476
UL Flammability Rating
UL 94V-0
Packaging Method
Box & Tube, Tube
Position Locations Omitted
None
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian