Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-1658043-2
Bill of material
1-1658043-2
Part Number
1-1658043-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1658043-2
TE Internal Description
MSB0.80RC-ASY56DP,-,F,VCTY
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Contact Load Condition
Differential Load
Stackable
No
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
56
Board-to-Board Configuration
Mezzanine
Operating Voltage
125 VAC
Impedance
100 Ohm
Insulation Resistance
2 MOhm
Dielectric Withstanding Voltage Max
675 VAC
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Gold
Contact Shape & Form
Single Beam
Contact Mating Area Plating Material
Select Gold Flash
Contact Mating Area Plating Material Thickness
.12 um [ 5 uin ]
Contact Type
Socket
Contact Current Rating Max
1.25, 9.5 A
Termination Method to Printed Circuit Board
Surface Mount
Mating Retention
With
Mating Alignment
Without
PCB Mount Retention
With
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Centerline
.8 mm [ .031 in ] Pitch
Housing Color
Black
Housing Material
LCP (Liquid Crystal Polymer)
Connector Height
3.05 mm [ .119865 in ]
Row-to-Row Spacing
3.47 mm [ .136371 in ]
Stack Height
5, 8, 11, 16, 19, 22, 25, 30 mm
Stack Height
1.181 in
PCB Thickness
.05 mm [ .12 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Assembly Process Feature
None
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
56
Packaging Method
Box & Tray, Tray
Comment
Use of stand offs recommended. Contact Product Engineering for recommendations.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian