Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
1-1589475-1
Bill of material
1-1589475-1
Part Number
1-1589475-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1589475-1
TE Internal Description
STM065PC2DC018Q = WDUALOBE
Housing Type
Plug Housing
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Cable-to-Cable
Sealable
No
Connector Type
Connector Assembly
WireCable Type
Stranded
Shape
Rectangular
Product Style
Assembly
Number of Positions
65
Number of Rows
2
Panel Gasket
Without
Number of Cavities
65
Operating Voltage
500 VAC
Contact Underplating Material
Nickel
Contact Plating Material
Gold
Contact Current Rating Max
1 A
Contact Type
Pin
Contact Layout
Staggered
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Jackscrew
Contact Retention
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline
.64 mm [ .025 in ] Pitch
Housing Material
Aluminum
Wire Size
.05 mm2
Wire Size
30 AWG
Row-to-Row Spacing
1.02 mm [ .04 in ]
Operating Temperature Range
-200 - 200 C [ -328 - 392 F ]
Shielded
No
Circuit Application
Signal
Packaging Quantity
1
Packaging Method
Package
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian